Viper ® Type SOOW

- 600 Volts
- Flexible Stranding
- Flame & Ozone Resistant
- Black Jacket
- -40°C to 90°C
- RoHS Compliant
- UL Listed & CSA Certified for Indoor & Outdoor Use
- Provides Premium Oil Resistance & High Flexibility
- Excellent Abrasion Resistance
- NEC, Rated Extra-Hard Usage
Applications
Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.