Viper ® Type SJOOW

- 600 Volts
- Good Tensile Strength, Elongation & Aging Characteristics
- Black Jacket
- -40°C to 90°C
- RoHS Compliant
- UL Listed & CSA Certified for Indoor & Outdoor Use
- Provides Premium Oil Resistance, Water Resistance & High Flexibility
- Excellent Abrasion Resistance
- NEC, Rated Extra-Hard Usage
Applications
Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances, equipment, small motors and associated machinery.