Multi-conductor shielded cable approved for direct burial, free air or raceways, in wet or dry locations, sunlight resistant, -40°C UL cold bend, Oil I and II, Class Div. 1 &2, rated 90°C wet or dry, UL 1000 volts flexible motor supply cable./images/product_buttons/vfd.gifVariable Frequency Drive (VFD)Variable Frequency Drive, VFD316Variable Frequency Drive (VFD)variable-frequency-drive-vfd.htm
ENU
Register Now Forgot Password?

Variable Frequency Drive (VFD)

Variable Frequency Drive (VFD)
  • 600 V Tray Cable
  • 90°C Wet or Dry
  • 1000 Volt Flexible Motor Supply
  • Copper Conductors
  • Full Insulated Ground Wire
  • Double Sided Aluminum Foil Tape Shield
  • Full Size Drain Wire

Applications

Multi-conductor shielded cable approved for direct burial, free air or raceways, in wet or dry locations, sunlight resistant, -40°C UL cold bend, Oil I and II, Class Div. 1 &2, rated 90°C wet or dry, UL 1000 volts flexible motor supply cable.