UL & ICEA TYPE MP-GC

- 3/C Mine Power Feeder Cable w/Ground Check
- XLP Insulation, PVC Jacket
- 6 AWG, 500 kcmil, 5000/8000/15000 Volts
- 90°C to -40°C
Applications
Southwire's UL & ICEA Type MP-GC Cable is designed for use in high voltage distribution circuits for permanent (or semi-portable)installations in bore holes, shafts, open pits, strip mines and tunnels.