Southwire’s Type TC - VFD 600V/2kV power cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC - VFD is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet or dry locations at temperatures not to exceed 90°C.

Cable is designed for use with Variable Frequency Drives (VFD) applications and rated up to
2000V.

/images/product_buttons/TC-VFD-600v-power-btn.jpgTC-VFD-600v-power32Type TC VFD Power Cabletype-tc-vfd-power-cable.htm
ENU
Register Now Forgot Password?

Type TC VFD Power Cable

TC-VFD-600v-power
  • 600 Volt/2kV
  • XLP Insulation with Overall PVC Jacket
  • Sizes 8 AWG through 750 kcmil
  • 90°C Dry and 75°C Wet
  • Three Ground Wires
  • Suitable for VFD Applications

Applications

Southwire’s Type TC - VFD 600V/2kV power cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC - VFD is listed for direct burial or in underground ducts and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet or dry locations at temperatures not to exceed 90°C.

Cable is designed for use with Variable Frequency Drives (VFD) applications and rated up to
2000V.