Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC is approved for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet and dry locations at temperatures not to exceed 90°C. 6 and 8 AWG constructions with insulated grounds (standard) and 4 AWG and larger with bare or insulated ground are UL Listed for exposed runs (ER) per NEC 336.10./images/product_buttons/4condstcpower2_button.gifType TC Power 4c Cable XHHW-Solonon Jacketelectrical equipment, industrial machinery, solar, wind turbine3232-19 Type TC Power 4c Cable XHHW-Solonon Jackettype-tc-power-3c-cable-xhhw-solonon-jacket.htmType TC Power Cable. 600 Volt. Copper Conductors. XLP Insulated Singles Rated XHHW. Four Conductors With Ground. Overall SOLONON Jacket. Heat, Moisture, and Sunlight Resistant.
ENU
Register Now Forgot Password?

32-19 Type TC Power 4c Cable XHHW-Solonon Jacket

Type TC Power 4c Cable XHHW-Solonon Jacket
  • Type TC Power Cable.
  • 600 Volt.
  • Copper Conductors.
  • XLP Insulated Singles Rated XHHW.
  • Four Conductors With Ground.
  • Overall SOLONON Jacket. Heat, Moisture, and Sunlight Resistant.

Applications

Southwire's Type TC Power Cable is used to supply power to motors, or for connection to other power devices in industrial settings. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC is approved for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. This cable may be used in wet and dry locations at temperatures not to exceed 90°C. 6 and 8 AWG constructions with insulated grounds (standard) and 4 AWG and larger with bare or insulated ground are UL Listed for exposed runs (ER) per NEC 336.10.