SIS

- 600 Volt
- Tinned Copper Conductor
- 90oC Cross-linked Polyethylene (XLP) Insulation
- Sunlight Resistant
- UL Listed. CSA Listed
- Meets Flame Tests FT1 & FT2
- Rated VW-1
Applications
Southwire Type SIS conductors are primarily used in switchboards and panel boards as specified in the 2011 National Electrical Code1. SIS conductors may be used at temperatures not to exceed 90°C for dry locations. Voltage rating for SIS conductors is 600 volts.