TelcoSafe ™

- 600 Volts, Copper Conductor, 90°C Dry, 75°C Wet
- Central Office Power Wire and Cable
- Flexible Central Office Power Wire and Cable
- CSA approved, Non-Halogen Insulation
- 8 AWG thru 750 KCMIL - Single Conductor
Applications
TelcoSafe™ Central Office Power Wire and Cable Class I Flexible Strand Without Braid. The Cable has low-smoke, lead-free and silicone-free non-halogenated insulation. UL Listed RHH/RHW/ST1 and VW-1 (8 AWG and larger. Sizes 1/0 and larger are UL, CT USE rated. CSA AWMI I A/B 105°C, 1000 Volts FT1, FT2, FT4-ST1, -40°C, W75°C. Complies with Telcordia GR-347-CORE