FR - XLPE / PVC Shielded - LCT

- Copper conductor
- FR-XLPE insulation
- LCT shield
- PVC jacket
Applications
Predominantly used in utility substations. Can be installed indoors or outdoors, in cable trays, conduit, underground duct, or direct buried in wet or dry locations. Conductor operating temperatures are not to exceed 90°C wet or dry. Rated 600 Volts.