Predominantly used in utility substations. Can be installed indoors or outdoors, direct burial, free air, raceways, encased in concrete, open trays, troughs or continuous rigid cable support. Other Uses: Class 1 remote-control and signaling circuits, and Class 1 Division 2 hazardous locations. Conductor operating temperatures are not to exceed 75°C wet, 90°C dry. Rated 600 Volts.

/images/product_buttons/Instrumentation_Cable_WEB_button.jpgInstrumentation_Cable_WEB403Instrumentation Cablesubst-instrumentation-cable.htm
ENU
Register Now Forgot Password?

Instrumentation Cable

Instrumentation_Cable_WEB
  • Copper conductor
  • PVC insulation
  • PVC jacket

Applications

Predominantly used in utility substations. Can be installed indoors or outdoors, direct burial, free air, raceways, encased in concrete, open trays, troughs or continuous rigid cable support. Other Uses: Class 1 remote-control and signaling circuits, and Class 1 Division 2 hazardous locations. Conductor operating temperatures are not to exceed 75°C wet, 90°C dry. Rated 600 Volts.