UL and CSA listed OSHA acceptable. Recognized for use in Class 1 or 2, Division 2 hazardous locations. To be installed in trays, raceways, troughs, channels, ducts, conduit and by direct burial. Recommended for wet or dry locations and outdoors in cable trays where a sunlight resistant rating is required. Designed for control, power, lighting, telemetering, signal, relay traffic control, wherever flexible, small diameter cable is required such as cranes, hoists and robotics applications. The thermostat jacket will withstand chaff from welding and severe abrasion. The cable can be used indoors and outdoors; reeling and other continuous flexible applications down to -55°C./images/product_buttons/sdn.gifSouthwire SDNSouthwire SDN, UL, CSA, tray, raceway, trough, channel, duct, conduit, burial, wet, dry, control, indoor, outdoor316Southwire SDNsouthwire-sdn.htm
ENU
Register Now Forgot Password?

Southwire SDN

Southwire SDN
  • 600 V
  • 90°C Dry
  • 75°C Wet
  • Small Diameter Flexible Control Cable
  • Sizes 18 to 12 AWG

Applications

UL and CSA listed OSHA acceptable. Recognized for use in Class 1 or 2, Division 2 hazardous locations. To be installed in trays, raceways, troughs, channels, ducts, conduit and by direct burial. Recommended for wet or dry locations and outdoors in cable trays where a sunlight resistant rating is required. Designed for control, power, lighting, telemetering, signal, relay traffic control, wherever flexible, small diameter cable is required such as cranes, hoists and robotics applications. The thermostat jacket will withstand chaff from welding and severe abrasion. The cable can be used indoors and outdoors; reeling and other continuous flexible applications down to -55°C.