For direct earth burial (with protection as required by inspecting authority). For exposed wiring where exposed to weather with sunlight resistant insulation. Standard Black 8 AWG and larger is sunlight resistant and marked “SR”; Circuit sizes 14 AWG, 12 AWG and 10 AWG available as sunlight resistant in black. Colored insulation is NOT sunlight resistant. For service entrance above or below ground. Minimum recommended installation temperature -40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

/images/product_buttons/rhh_rhw_use_copper_button.gifrhh_rhw_use_copper319RWU90 Single Copper Conductorrwu90-single-copper-conductor-renewable-cable.htm
ENU
Register Now Forgot Password?

RWU90 Single Copper Conductor

rhh_rhw_use_copper
  • 14 AWG through 4/0 AWG
  • 1000 Volt
  • Temperature Rated -40°C to +90°C

Applications

For direct earth burial (with protection as required by inspecting authority). For exposed wiring where exposed to weather with sunlight resistant insulation. Standard Black 8 AWG and larger is sunlight resistant and marked “SR”; Circuit sizes 14 AWG, 12 AWG and 10 AWG available as sunlight resistant in black. Colored insulation is NOT sunlight resistant. For service entrance above or below ground. Minimum recommended installation temperature -40°C (with suitable handling procedures). Maximum conductor temperature 90°C.