RWU
- Single Aluminum Conductor.
- 8 and larger AWG, 1000 Volts.
- 90°C Max, - 40°C Min.
Applications
For direct earth burial (with protection as required by inspecting authority). For exposed wiring where exposed to weather with sunlight resistant insulation. Standard Black #8 and larger is sunlight resistant and marked "SR"; coloured insulation is NOT. For service entrance above or below ground. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.