For open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended temperature -40°C (with suitable handling procedures). Maximum conductor temperature 90°C. Approved for use on ceiling fixtures.

/images/product_buttons/rhh_rhw_use_alum_button.gifrhh_rhw_use_alum319RW90 Single Aluminum Conductorrw90-single-aluminum-conductor-renewable-cable.htm
ENU
Register Now Forgot Password?

RW90 Single Aluminum Conductor

rhh_rhw_use_alum
  • 600 Volt
  • Temperature Rated -40°C to +90°C
  • Sizes 6 AWG and Larger Black are Sunlight Resistant

Applications

For open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended temperature -40°C (with suitable handling procedures). Maximum conductor temperature 90°C. Approved for use on ceiling fixtures.