Southwire Type SOOW Multi-Conductor Flexible Cords are permitted for use as specified by Article 400 and related articles of circuits, tools, heavy industrial, processing and construction equipment.

RoHS; cord; electrical equipment; environmentally friendly; harness; industrial machinery; lighting; wire3Royal® Multi-Conductor SOOWroyal-multi-conductor-soow.htmViper TM 90 °C CPE Cord. 600 Volts. Extra Flexible Copper Conductors. Extra Flexible EPDM Rubber Insulation and CPE Jacket. Black Jacket. Rated -40°C to 90°C. RoHS Compliant. Rated as Extra Hard-Usage Service Cord. CSA Approved and meets CSA FT-2. Approve
ENU
Register Now Forgot Password?

Royal® Multi-Conductor SOOW

  • Royal® 90°C Rubber Cord. 600 Volts.
  • Flexible Stranding. Flame and Ozone Resistant.
  • Black Jacket. Rated -40°C to 90°C.
  • RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use.
  • Provides Premium Oil Resistance, Water Resistant and High Flexibility.
  • Excellent Abrasion Resistance. Rated Extra-Hard Usage.

Applications

Southwire Type SOOW Multi-Conductor Flexible Cords are permitted for use as specified by Article 400 and related articles of circuits, tools, heavy industrial, processing and construction equipment.