Southwire Type RHH or RHW-2 or USE-2 conductors are used in conduit or cable tray as specified in the National Electrical Code. When used as Type USE-2 conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90°C. When used as RHH or RHW-2, conductor temperatures shall not exceed 90°C in wet or dry locations.

/images/product_buttons/rhh_rhw_use_copper_button.gifrhh rhw use copperaluminum, copper, underground, wire3232-2 1c, RHH/RHW, Power Cable CT Ratedrhh-rhw-power-cable-ct-rated.htm
ENU
Register Now Forgot Password?

32-2 1c, RHH/RHW, Power Cable CT Rated

rhh rhw use copper
  • 600 Volts. Copper Conductor.
  • Flame Retardant Cross-Linked Polyethylene Insulation.
  • High-Heat, Moisture, and Sunlight Resistant, and rated for CT use.

Applications

Southwire Type RHH or RHW-2 or USE-2 conductors are used in conduit or cable tray as specified in the National Electrical Code. When used as Type USE-2 conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90°C. When used as RHH or RHW-2, conductor temperatures shall not exceed 90°C in wet or dry locations.