For use in solar power applications or control circuits where small diameter, flame retardant cables are desired.

Primary installations include cable trays, raceways and outdoor locations where supported by a messenger wire.

Type TC Control Cable is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits

Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10

Conductors may be used in wet or dry locations at temperatures not to exceed 90°C

/images/product_buttons/TC_Control_Cable_THHN_LBL.jpgTC_Control_Cable_THHN_LBL420XHHW/SOLONON® Unshielded Control Cablerenew-xhhw-solonon-unshielded-control-cable.htm
ENU
Register Now Forgot Password?

XHHW/SOLONON® Unshielded Control Cable

TC_Control_Cable_THHN_LBL
  • Copper conductor
  • XHHW-2 insulation
  • SOLONON® LSZH jacket

Applications

For use in solar power applications or control circuits where small diameter, flame retardant cables are desired.

Primary installations include cable trays, raceways and outdoor locations where supported by a messenger wire.

Type TC Control Cable is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits

Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10

Conductors may be used in wet or dry locations at temperatures not to exceed 90°C