Southwire Type RHH or RHW-2 or USE- 2 conductors are used with conduit as specifiedin the NEC® 2008 edition.

When used as Type USE-2, conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90°C.

When used as RHH, conductor temperatures shall not exceed 90°C in dry locations.

When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations.

Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts.

/images/product_buttons/RHH-RHW-USE_copper_RGB.jpgRHH-RHW-USE_copper_RGB423RHH/RHW/USE (Copper) 600Vrenew-rhh-rhw-use-copper-600v.htm
ENU
Register Now Forgot Password?

RHH/RHW/USE (Copper) 600V

RHH-RHW-USE_copper_RGB
  • Copper conductor
  • XLPE insulation

Applications

Southwire Type RHH or RHW-2 or USE- 2 conductors are used with conduit as specifiedin the NEC® 2008 edition.

When used as Type USE-2, conductor is suitable for use as underground service entrance cable for direct burial at conductor temperatures not to exceed 90°C.

When used as RHH, conductor temperatures shall not exceed 90°C in dry locations.

When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations.

Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts.