Southwire’s Solar Heliostat Branch Cable is for use at solar generating stations.

Cable is rated for above ground installations.

 Primary installation is to connect the heliostat to the trunk line, which interconnects heliostats at a solar farm.

Cable is rated to rotate full 360 degrees with the heliostat.

/images/product_buttons/Ivanpah_Branch_Cable_WEB.jpgIvanpah_Branch_Cable_WEB423Heliostat Cable: Branchrenew-heliostat-cable-branch.htm
ENU
Register Now Forgot Password?

Heliostat Cable: Branch

Ivanpah_Branch_Cable_WEB
  • Tin coated copper conductor
  • XHHW insulation (power); XLPE insulation (communication)
  • PVC jacket

Applications

Southwire’s Solar Heliostat Branch Cable is for use at solar generating stations.

Cable is rated for above ground installations.

 Primary installation is to connect the heliostat to the trunk line, which interconnects heliostats at a solar farm.

Cable is rated to rotate full 360 degrees with the heliostat.