Southwire’s EFC Envirotect™ EFC CT1-09ET Type MV-105 Cable is part of Southwire’s Environmentally Friendly Cable (EFC) family of products.

For use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code.

Cable is sunlight-resistant, suitable for direct burial, and listed for cable trays uses in sizes AWG 1/0 and larger

Cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5kV, 133% insulation level (ungrounded system) and 8kV, 100%insulation level (grounded system).

/images/product_buttons/Envirotect_CT1-09ET_Shortened.jpgEnvirotect_CT1-09ET_Shortened423EFC CT1-09ETrenew-efc-ct1-09et.htm
ENU
Register Now Forgot Password?

EFC CT1-09ET

Envirotect_CT1-09ET_Shortened
  • Copper conductor
  • EPR insulation
  • Copper tape shield
  • PVC jacket

Applications

Southwire’s EFC Envirotect™ EFC CT1-09ET Type MV-105 Cable is part of Southwire’s Environmentally Friendly Cable (EFC) family of products.

For use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code.

Cable is sunlight-resistant, suitable for direct burial, and listed for cable trays uses in sizes AWG 1/0 and larger

Cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 5kV, 133% insulation level (ungrounded system) and 8kV, 100%insulation level (grounded system).