Southwire CT1A-13ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code.

Cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15kV, 133% insulation level (ungrounded system) and 8kV, 100% insulation level (grounded system).

Cable may be installed without the need for pulling lubricant.

Cable is sunlight-resistant, suitable for direct burial, and listed for cable trays uses in sizes AWG 1/0 and larger.

/images/product_buttons/5-35_kV_Single_Alum_Shortened.jpg5-35_kV_Single_Alum_Shortened423CT1A-13ETrenew-ct1a-13et.htm
ENU
Register Now Forgot Password?

CT1A-13ET

5-35_kV_Single_Alum_Shortened
  • Aluminum conductor
  • EPR insulation
  • Copper tape shield
  • SIMpull® PVC jacket

Applications

Southwire CT1A-13ET Type MV-105 Cable is for use in aerial, direct burial, cable trays, conduit, and underground duct installations as permitted by the National Electrical Code.

Cables are capable of operating continuously at a conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 15kV, 133% insulation level (ungrounded system) and 8kV, 100% insulation level (grounded system).

Cable may be installed without the need for pulling lubricant.

Cable is sunlight-resistant, suitable for direct burial, and listed for cable trays uses in sizes AWG 1/0 and larger.