Suitable for use in substations as un-insulated hook ups, jumpers, and grounds.

Used for grounding in solar applications.

/images/product_buttons/Bare-Copper-left-hand-lay2_button.jpgBare_Copper_left_hand_lay2423Bare Copperrenew-bare-copper-solar.htm
ENU
Register Now Forgot Password?

Bare Copper

Bare_Copper_left_hand_lay2
  • For uninsulated hook-ups, jumpers and grounds in substations
  • Available in hard, medium-hard or soft (annealed) temper

Applications

Suitable for use in substations as un-insulated hook ups, jumpers, and grounds.

Used for grounding in solar applications.