Southwire's Powerflex 90 Type SHD-GC Shovel and Dragline Round Cable is designed for use as heavy duty trailing cable on mining equipment where maximum safety is required, continuous mining machines, Longwall mining machines, shovels, dredges, cranes and drag lines. Also suitable for high voltage distribution in underground mines where portable power is necessary.

/images/product_buttons/pwrflex_90_type_shovel_dragline_cbl_round_button.jpgpwrflex_90_type_shovel_dragline_cbl_round0Powerflex 90 Type SHD-GC Shovel & Dragline Cable Roundpowerflex-90-type-shd-gc-shovel-dragline-cable-round.htm
ENU
Register Now Forgot Password?

Powerflex 90 Type SHD-GC Shovel & Dragline Cable Round

pwrflex_90_type_shovel_dragline_cbl_round
  • EPDM Insulation. CSPE Jacket
  • Copper Braid Shield
  • 2000 Volt, 90°C to -55°C

Applications

Southwire's Powerflex 90 Type SHD-GC Shovel and Dragline Round Cable is designed for use as heavy duty trailing cable on mining equipment where maximum safety is required, continuous mining machines, Longwall mining machines, shovels, dredges, cranes and drag lines. Also suitable for high voltage distribution in underground mines where portable power is necessary.