Ultra-Whip ® Pre-Assembled Non-Metallic Hook-Up Whips

- 600 Volt
- Stranded Copper, THHN/THWN, Insulated Singles
- Green Insulated Copper, Grounding Conductor
- Highly Flexible, Non-metallic Conduit with Factory Installed Conductors
- Liquidtight Flexible, Non-metallic Conduit Type B (LFNC-B) Fittings
- 12" Conductor Leads with 1/2" Insulation Stripped
- Intended for 208/240/480 Volt Single Phase Circuits
Applications
Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups. Resistant to rust, cracks, and separation. Non-metallic raceway is non-conducting. Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.