Thermostat Wire Riser Rated

- Rated 150 Volt
- Sunlight-Resistant -20°C to +60°C
- 18 Gauge 20 Copper Conductors
Applications
Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit