Thermostat Wire Plenum Rated

- Rated 300 Volt
- Sunlight-Resistant -20°C to +60°C
- 18 Gauge Copper Conductors
Applications
Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications.
Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications.


Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications.