Thermostat Wire Plenum Rated - Shielded

- Rated 300 Volt
- Sunlight-Resistant -20°C to +60°C
- 18 Gauge Copper Conductors
- Overall Aluminum Mylar Shield with 22 AWG tinned Copper Drain Wire
Applications
Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications.