Romex ® SIMpull ® Type NM-B

- Non-metallic Sheathed Cable
- 600 Volt
- Copper Conductors
- Color-Coded Jacket SIM Jacket™
- Construction Designed for Easier Pulling
- Four Conductor Available With Two Neutrals
- Pulls Faster
- Strips Easier
- Reduced Burn-Thru
- Tear Resistant
Applications
Southwire’s Romex® SIMpull® Type NM-B (non-metallic sheathed cable) may be used for both exposed and concealed work in normally dry locations at temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified in the National Electrical Code®1. NM-B cable is primarily used in residential wiring as branch circuits for outlets, switches, and other loads. NM-B cable may be run in air voids of masonry block or tile walls where such walls are not subject to excessive moisture or dampness. Voltage rating for NM-B cable is 600 volts.