Permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical powerand lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -50°C or maximum +105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.

/images/product_buttons/stoow_button.gifstoow316Quantum TPE ® Type SJEOOWoem-quantum-tpe-type-sjeoow.htm
ENU
Register Now Forgot Password?

Quantum TPE ® Type SJEOOW

stoow
  • Quantum TPE® 105°C TPE Cord 300 Volt
  • Extra Flexible Copper Conductors and Thermoplastic-Elastomer (TPE) Insulation and Jacket
  • Rated -50°C to +105°C
  • Rated as Hard-Usage Service Cord
  • CSA Approved as Type SJTOOW (TPE) at -50°C to +105°C and Meets CSA FT-2
  • Approved for Outdoor Use
  • Provides Premium Oil Resistance, Water Resistance and Flexibility

Applications

Permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical powerand lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -50°C or maximum +105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.