Quantum TPE ® Type SEOOW

- Quantum TPE® 105°C TPE Cord 600 Volt
- Extra Flexible Copper Conductors and Thermoplastic-Elastomer (TPE) Insulation and Jacket
- Rated -50°C to +105°C
- Rated as Extra Hard-Usage Service Cord
- Sizes 18 AWG through 10 AWG CSA
- Approved as Type STOOW (TPE) and Meet CSA FT-2
- Sizes 8 through 2 AW G are Non-UL and Non-CSA Listed
- Approved for Outdoor Use
- Provides Premium Oil Resistance, Water Resistance and Flexibility
Applications
Permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Typical applications include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites. Suitable for use in (i) dry locations not to exceed minimum -50°C or maximum +105°C; or (ii) wet locations or other applicable locations—may be completely immersed in water—when exposed to oil or coolant at temperatures not to exceed 60°C. Ideal for flex applications in harsh environments where the highest degree of oil resistance and extended service life are essential.