Tray Cable is a multi-conductor control, signal or power cable rated for 600 volts. May be installed in raceways, conduit, cable trays, and outdoor locations where supported by a messenger wire. Also suitable for direct burial. Temperature rating at 75°C wet locations / 90oC dry locations.

/images/product_buttons/OEM_MiniSplitCL3RBlack_button.jpgOEM_MiniSplitCL3RBlack316Mini-Split Tray Cable 600 Voltoem-mini-split-tray-cable-600-volt.htm
ENU
Register Now Forgot Password?

Mini-Split Tray Cable 600 Volt

OEM_MiniSplitCL3RBlack
  • 600 Volt
  • Operating Temperature +75°C Wet / +90°C Dry
  • PVC Jacket

Applications

Tray Cable is a multi-conductor control, signal or power cable rated for 600 volts. May be installed in raceways, conduit, cable trays, and outdoor locations where supported by a messenger wire. Also suitable for direct burial. Temperature rating at 75°C wet locations / 90oC dry locations.