Communication Circuits Enhanced Category 5e Riser Rated - CMR

- Rated 300 Volt
- Operating Temperature 75°C
- FRPE Insulation
- Rip Cord
- FRPVC Jacket
Applications
1000 base-T (Gigabit Ethernet); 100 base-T (Fast Ethernet); 10 base-T (IEEE 802.3); 4/16 Mbps token ring (IEEE 802.5); 100 VG-Any LAN; 100 Mbps TP-PMD (ANSI X3T9.5); 55/155 Mbps ATM; voice, ISDN, video to desktop, multimedia.