1000 base-T (Gigabit Ethernet); 100 base-T (Fast Ethernet); 10 base-T (IEEE 802.3); 4/16 Mbps token ring (IEEE 802.5); 100 VG-Any LAN; 100 Mbps TP-PMD (ANSI X3T9.5); 55/155 Mbps ATM; voice, ISDN, video to desktop, multimedia.

/images/product_buttons/OEM_cat_5e_PlenumJacket_blue_button.jpgOEM_cat_5e_PlenumJacket_blue316Communication Circuits Enhanced Category 5e Plenum Rated - CMPoem-communication-circuits-cmp.htm
ENU
Register Now Forgot Password?

Communication Circuits Enhanced Category 5e Plenum Rated - CMP

OEM_cat_5e_PlenumJacket_blue
  • 300 Volt
  • Operating Temperature 75°C
  • FEP Insulation
  • Rip Cord
  • FRPVC Jacket

Applications

1000 base-T (Gigabit Ethernet); 100 base-T (Fast Ethernet); 10 base-T (IEEE 802.3); 4/16 Mbps token ring (IEEE 802.5); 100 VG-Any LAN; 100 Mbps TP-PMD (ANSI X3T9.5); 55/155 Mbps ATM; voice, ISDN, video to desktop, multimedia.