Armorlite ® Type MC

- Lightweight Aluminum Interlocked Armor
- 600 Volt
- Copper Power Conductors
- THHN/THWN Insulated Singles
- Green Insulated Grounding Conductor
- Sizes 14 AWG through 2 AWG
- Rated VW-1
Applications
Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Power, lighting, control, and signal circuits. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC® 300.22(C). Places of Assembly per NEC® 518.4 and theaters per NEC® 520.5. As aerial cable on a messenger. Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC® 645.5(D) & 645.5(D)(2). Class I Div. 2, Class II Div. 2, & Class III Div. 1 Hazardous Locations.