Southwire EZ-QUICKTM Modular Cable Assemblies meet or exceed the requirements of the following:
• UL 83
• UL 1569
• UL 1685
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• FT4/IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
• REACH/RoHS-2 (Chemical Limit) Compliant

 

8Modular Assembliesmodular_assemblies.htm
ENU
Register Now Forgot Password?

Modular Assemblies

  • 14 AWG through 10 AWG THHN/THWN Insulated Singles
  • Green Insulated Ground
  • UL Listed
  • 600 Volts
  • Rated VW-1
  • Lightweight Aluminum Interlocked Armor
  • Includes UL Listed Fittings and Prepared Cable Ends

 

Applications

Southwire EZ-QUICKTM Modular Cable Assemblies meet or exceed the requirements of the following:
• UL 83
• UL 1569
• UL 1685
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• FT4/IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
• REACH/RoHS-2 (Chemical Limit) Compliant