LCT Shielded MV Primary UD EPR Cable

- Aluminum or Copper Conductors. EPR Insulation.
- Copper Longitudinal Corrugated Tape Shield (LCT).
- Polyethylene Jacket.
Applications
Predominantly used for primary underground distribution in conduit systems; suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at conductor temperatures not to exceed 105°C for normal operation.