Interconnect amplifiers and speakers for Hi-End audio transmission in pro audio, strero, and hi-fidelity systems. Highly flexible. Listed by UL for use in NEC power-limited circuits except those routed in risers or in plenums. Suitable for use in wet locations, indoor or light duty outdoor use.

/images/buttons/inwall_speaker_btn.jpgIn-Wall – Hi Strand Speaker Cablespeaker wire, in wall, speaker cable, audio cable600In-Wall - Hi Strand Speaker Cable inwall-histrand-speaker-cable.htm
ENU
Register Now Forgot Password?

In-Wall - Hi Strand Speaker Cable

In-Wall – Hi Strand Speaker Cable
  • Hi Strand Count – Flexible Bare Copper Conductors; Hi Conductivity Copper
  • Polypropylene insulation for lower capacitance and clear audio response.
  • Ripcord for simple jacket tear-back and removal at termnation.
  • Smooth, round, flexible PVC Jacket.
  • UL Listed for horizontal runs, in-wall installation. Passes UL 1685 Flame Test.
  • Available in boxes or reels; 500ft or 1000ft packaging.

    Applications

    Interconnect amplifiers and speakers for Hi-End audio transmission in pro audio, strero, and hi-fidelity systems. Highly flexible. Listed by UL for use in NEC power-limited circuits except those routed in risers or in plenums. Suitable for use in wet locations, indoor or light duty outdoor use.