Bonding Cable

Applications
Southwire offers single conductor 600 volt insulated cables in standard conductor sizes to be used in conjunction with link boxes to complete the desired bonding scheme. These cables are type USE-2/RHH/RHW-2 rated and the insulation is abrasion, moisture, heat, fire and sunlight resistant black cross-linked polyethylene. The copper conductor is annealed and moisture blocked and rated for 90°C normal operation.

.jpg)