Southwire HLX07ENS ARMOR-X Type MV-105 or MC Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II,III, Divisions 1 and 2, hazardous locations covered under NEC Articles 501, 502, and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.

/images/product_buttons/xal07ens_button.gifHLXAL07ENS 3c, EPR, N/S, 3xGW, Cont. Alum. Weld. Armor, Armor-X3535-4 HLX07ENS 3c, EPR, N/S, 3xGW, Cont. Alum. Weld. Armor, Armor-Xhlx07ens-3c-epr-ns-3xgw-cont-alum-weld-armor-armor-x.htm
ENU
Register Now Forgot Password?

35-4 HLX07ENS 3c, EPR, N/S, 3xGW, Cont. Alum. Weld. Armor, Armor-X

HLXAL07ENS 3c, EPR, N/S, 3xGW, Cont. Alum. Weld. Armor, Armor-X
  • 2.4kV. Non-Shielded Type MV-105 or MC.
  • ARMOR-X.®HL. EPR Insulated, 90°C.
  • Three Bare Copper Grounding Conductors.
  • Continuous Corrugated Aluminum Armor with -40°C PVC Jacket.
  • Limited to 2,400 Volts Maximum.

Applications

Southwire HLX07ENS ARMOR-X Type MV-105 or MC Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I, II,III, Divisions 1 and 2, hazardous locations covered under NEC Articles 501, 502, and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400V in wet or dry locations. Maximum sidewall pressure is 1000 lbs.