Flexible Non-Metallic Conduit-Titan ® -Type UL

Applications
- For the installation and protection of electrical conductors in circuits of 600 volts nominal, or less
- Where the conditions of installation, operation or maintenance require flexibility or protection from liquids, vapors, solids or weather
- Applications requiring movement, crossover connections or tight bends
- Exposed or concealed locations
- For use as a grounding conductor per NEC® 250.118(7)
- For flexible connections to swimming pools, spas, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)