Flexible Metallic Conduit-Ultratite ® -Type NMHC

Applications
- For environments with extreme hot or cold temperatures
- For the insulation and protection of electrical contractors in circuits of 600 volts nominal, or less
- Motor circuits – for conductors of motor feeders, branch and circuit controls
- Where the conditions of insulation, operation, or maintenance require flexibility or protection from liquids, vapors, solids or weather
- Agriculture buildings per NEC® 547.5
- Applications requiring movement, crossover connections, or tight bends
- Exposed or concealed locations
- For direct burial and encased in concrete
- For flexible connections to swimming pools, spas, or hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)