Southwire's EZ-In™ Mini-Split Cable can be installed without the use of conduit and may be installed indoors and outdoors in wet locations. The cable's unique shielded construction allows for protection from interference when running mini-split cable alongside communications cable.

/images/ez-in_shielded_btn.jpgez-in_shielded316EZ-IN™ Shielded Mini-Split Cableez-in-shielded-mini-split-cable.htm
ENU
Register Now Forgot Password?

EZ-IN™ Shielded Mini-Split Cable

ez-in_shielded
  • 600 Volt
  • 90°C Dry
  • 75°C Wet
  • Moisture and Sunlight Resistant
  • Interference Protection

Applications

Southwire's EZ-In™ Mini-Split Cable can be installed without the use of conduit and may be installed indoors and outdoors in wet locations. The cable's unique shielded construction allows for protection from interference when running mini-split cable alongside communications cable.