34-5 EPR/Solonon Transit Cable
- 2kV.
- Copper Conductors.
- EPR Insulation.
- SOLONON (Cross-Linked Polyolefin) Jacket.
Applications
Ideally suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for circuit conditions.