Southwire's Double Neoprene Jacketed Rempote & Drill Cord is designed for heavy duty applications and a long service life in wet or dry locations in underground mines in accordance with Schedule 2G of the U. S. Bureau of Mines.

/images/product_buttons/Double_Neoprene_Jacketd_Remote_Drill_Cord_button.jpgDouble_Neoprene_Jacketd_Remote_Drill_Cord9Double Neoprene Jacketed Remote & Drill Corddouble-neoprene-jacketed-remote-drill-cord.htm
ENU
Register Now Forgot Password?

Double Neoprene Jacketed Remote & Drill Cord

Double_Neoprene_Jacketd_Remote_Drill_Cord
  • 90°C. 600V. MSHA Approved

Applications

Southwire's Double Neoprene Jacketed Rempote & Drill Cord is designed for heavy duty applications and a long service life in wet or dry locations in underground mines in accordance with Schedule 2G of the U. S. Bureau of Mines.