DensFlex InDuct ™ MV PILC Replacement Cable

- Copper Conductor. EPR Insulation.
- Bare Flat Strap Copper Neutral.
- Polyethylene Jacket.
Applications
Predominantly used for primary underground distribution in conduit systems; suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. Ideal for high density network loads where existing ducts are small and/or in poor condition. To be used at conductor temperatures not to exceed 105°C for normal operation.