For use primarily in raceways and cable trays in industrial applications as specified the National Electrical Code. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions. Cables are rated 2,400 volts in wet or dry locations. Maximum sidewall pressure is 1000 lbs./images/product_buttons/ct3-09ens_button.gifct3 09aluminum, electrical equipment, wire3434-4 CT09ENS 3c, EPR Heavy Wall, N/S, PVC Jacketct09ens-3c-epr-heavy-wall-ns-pvc-jacket.htm
ENU
Register Now Forgot Password?

34-4 CT09ENS 3c, EPR Heavy Wall, N/S, PVC Jacket

ct3 09
  • 2.4kV Type MV-105. Copper Conductors. Thermosetting Conductor Shield.
  • EPR Insulation. Non-Shielded.
  • Copper Ground Wire. Overall PVC Jacket.
  • Limited to 2,400 Volts Maximum.

Applications

For use primarily in raceways and cable trays in industrial applications as specified the National Electrical Code. These cables are capable of operating continuously at a maximum conductor temperature of 105°C for normal operation, 140°C for emergency overload conditions, and 250°C for short circuit conditions. Cables are rated 2,400 volts in wet or dry locations. Maximum sidewall pressure is 1000 lbs.