Southwire's 5KV HVTC is a CSA approved Tray Cable for Industrial and Commercial medium voltage applications. FT4, -40C, HL and 105°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports, and concrete encaseable.

/images/product_buttons/D50-btn.jpgD50

CSA HVTC AL 3c 90EPR TS PVC 5KV 100% 133%

38CSA HVTC AL 3c 90 EPR 5kV 100% 133%csa-hvtc-al-3c-90epr-ts-pvc-5kv-100-133.htm
ENU
Register Now Forgot Password?

CSA HVTC AL 3c 90 EPR 5kV 100% 133%

D50

CSA HVTC AL 3c 90EPR TS PVC 5KV 100% 133%

Applications

Southwire's 5KV HVTC is a CSA approved Tray Cable for Industrial and Commercial medium voltage applications. FT4, -40C, HL and 105°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports, and concrete encaseable.