Southwire Welding Cables are used for Secondary voltage resistance welding leads. Power supply applications not exceeding 600 volt AC./images/product_buttons/welding1_button.gifBlack non-UL Welding Cable3Black non-UL Welding CableblackNonULWeldingCable.htm
Register Now Forgot Password?

Black non-UL Welding Cable

Black non-UL Welding Cable
  • 600 Volts. Rated for -55°C to 105°C. Sizes 6 AWG - 500 MCM
  • Good Flexibility. Good Color Retention.
  • Oil Resistant.
  • Resists Compression, Cuts and Abrasion.
  • Black EPDM Jacket, RoHS Compliant.

Applications

Southwire Welding Cables are used for Secondary voltage resistance welding leads. Power supply applications not exceeding 600 volt AC.