Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Broadband.

Additional Features:

/images/buttons/bc-dual-shield_btn.jpgDBS Coaxial CableBC,Dual Shield CATV,DBS Coaxial Cable,Non-Plenum,Horizontal Rated600351CAH-B BC - Dual Shield CATV / DBS Coax - Non-Plenum.Ratedbc-dual-catv-coax.htm
ENU
Register Now Forgot Password?

351CAH-B BC - Dual Shield CATV / DBS Coax - Non-Plenum.Rated

DBS Coaxial Cable
  • Bare Copper Conductor (also SBC, Solid Bare Copper)
  • Foam Polyolefin insulation for 75 Ohm Impedance.
  • Dual Shield: Foil + 60% Aluminum Braid. (Foil is bonded to the dielectric)
  • RG6 is also available in foil + 90% Aluminum Braid (Special Order.)
  • PVC Jacket. (Black is standard. Other colors available.)

Applications

Community Antenna Television, Master Antenna, Direct Broadcast Satellite, Broadband.

Additional Features:

  • UL Listed for horizontal runs. Passes UL 1685 Flame Test.
  • UL Listed. CATV (NEC Article 820) / RG6: UL 444 (CM) / RG11: UL 13 (CL3)
  • 300V Maximum.
  • Bare copper conductor optimum for powering the LNB in direct broadcast satellite (DBS) systems.
  • Used for direct broadcast satellite systems, broadband signal distribution, cable television, internet access, and telephony signals.
  • Available in RG6 size.
  • Fits standard F and BNC connectors.
  • Table 351CAH-B