American Mustang Type SHD-GC Shovel and Dragline Cable

- Round Portable Power Cable w/ Ground Check
- EPDM Insulation, CPE Jacket
- 2000/5000/8000/15000 Volts
- 14 AWG - 500 kcmil. 90°C to -40°C
Applications
Southwire's American Mustang® Type SHD-GC Shovel & Dragline Cable is designed for use as heavy-duty trailing cable on mining equipment where maximum safety is required. Also suitable for high voltage distribution in underground mines where portable power is necessary.